IESNA:LM-63-2002
[TEST]P1367057
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-17)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3C-840-U-T3R-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 150W 80CRI 4000K FIXTURE w/ TYPE III ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15932.5
TILT=NONE
78 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
2637.7 2536.1 2411.3 2263.5 2074.1 1967.9 1926.3 1930.9 1958.6 2009.5 2046.4 2277.4 3002.6 4092.8 5233.8 6074.6 6772.1 7381.9 
7885.4 8379.7 8449.0 8056.3 6139.2 5340.1 4587.1 2697.8 1367.4 886.9 762.2 683.7 475.8 198.6 157.1 115.5 50.8 27.7 0.0 0.0 
2637.7 2545.3 2420.6 2258.9 2074.1 1972.5 1930.9 1926.3 1958.6 2000.2 2041.8 2254.3 2965.7 4046.6 5173.8 6033.0 6744.4 7372.6 
7890.0 8342.7 8462.8 8139.5 6333.3 5395.5 4614.8 2914.9 1487.5 933.1 794.5 711.4 480.4 235.6 184.8 134.0 64.7 41.6 0.0 0.0 
2637.7 2531.5 2420.6 2272.8 2101.8 1986.4 1949.4 1940.2 1958.6 2004.8 2041.8 2180.4 2739.3 3695.6 4827.3 5788.2 6670.5 7405.0 
8019.4 8578.3 8869.3 8753.8 8347.3 6499.6 5464.8 3866.5 2064.9 1164.1 988.6 900.8 669.8 378.8 328.0 277.2 212.5 92.4 4.6 0.0 
2637.7 2540.7 2439.1 2309.7 2152.7 2027.9 1991.0 1972.5 1981.7 2014.1 2060.3 2120.3 2416.0 3076.5 4125.2 5206.1 6185.4 7187.9 
8125.6 8809.3 9252.7 9456.0 9234.3 8772.3 8037.8 6476.5 4799.6 3566.2 2956.4 2577.6 1524.4 669.8 369.6 249.4 157.1 55.4 
4.6 0.0 
2637.7 2554.6 2462.2 2355.9 2226.6 2134.2 2074.1 2055.7 2060.3 2088.0 2129.6 2175.8 2277.4 2614.6 3330.6 4249.9 5284.6 6444.1 7635.9 
8633.7 9405.2 9857.9 9931.8 9682.4 9252.7 8716.9 7788.4 6051.5 5095.2 4425.4 2804.0 1168.7 425.0 157.1 87.8 37.0 9.2 0.0 
2637.7 2563.8 2489.9 2425.2 2342.1 2268.1 2231.2 2208.1 2208.1 2235.8 2263.5 2323.6 2392.9 2531.5 2841.0 3427.6 4277.6 5261.5 6337.9 
7428.1 8458.2 9368.2 9982.6 10310.6 10176.6 10001.1 9904.1 9539.2 8504.4 7174.0 4559.4 2526.8 1044.0 304.9 97.0 37.0 13.9 
0.0 
2637.7 2586.9 2526.8 2489.9 2452.9 2416.0 2406.7 2416.0 2443.7 2485.3 2526.8 2586.9 2665.4 2771.7 2933.3 3201.3 3654.0 4337.7 5127.6 
5945.2 6832.2 7756.0 8610.6 9331.3 9936.4 10398.4 10818.7 10643.2 10319.8 10135.1 8222.6 3982.0 1413.5 351.1 129.3 50.8 
18.5 0.0 
2637.7 2596.1 2563.8 2554.6 2549.9 2573.0 2600.7 2646.9 2711.6 2780.9 2887.2 2979.5 3076.5 3192.0 3339.9 3552.4 3880.3 4360.8 4933.6 
5580.3 6305.5 7081.6 7820.7 8559.8 9423.7 10315.2 10818.7 10828.0 11026.6 11086.7 10601.6 9040.3 5289.3 1205.7 254.1 
78.5 27.7 0.0 
2637.7 2628.5 2623.8 2642.3 2665.4 2725.5 2790.1 2859.4 2947.2 3035.0 3132.0 3233.6 3344.5 3469.2 3640.1 3880.3 4208.3 4656.4 5196.9 
5862.1 6568.8 7317.2 8153.3 9058.7 10042.7 10975.8 11151.3 11488.6 11696.4 11664.1 11142.1 9668.5 4610.2 863.8 249.4 
69.3 32.3 0.0 
2637.7 2637.7 2628.5 2656.2 2697.8 2757.8 2831.7 2910.2 2993.4 3090.4 3182.8 3289.0 3390.7 3520.0 3695.6 3940.4 4273.0 4725.7 5289.3 
5968.3 6670.5 7492.7 8365.8 9294.3 10315.2 11220.6 11386.9 11747.2 11853.5 11807.3 11142.1 9502.2 4351.5 757.6 221.7 
69.3 32.3 0.0 
2637.7 2646.9 2670.0 2730.1 2794.8 2891.8 2993.4 3099.6 3229.0 3349.1 3473.8 3589.3 3737.1 3912.7 4162.1 4504.0 4919.7 5446.3 6019.1 
6656.6 7335.7 8033.2 8689.2 9354.4 9922.6 9991.9 9483.7 9275.8 8947.9 8615.3 7589.7 5848.2 1912.4 291.0 120.1 50.8 
32.3 0.0 
2637.7 2646.9 2670.0 2730.1 2808.6 2919.5 3025.7 3155.1 3275.2 3404.5 3529.3 3635.5 3760.2 3889.6 4055.9 4273.0 4577.9 5012.1 5478.7 
5926.7 6324.0 6739.8 7090.8 7386.5 7492.7 7086.2 6319.4 5737.3 5335.5 4989.0 4162.1 3035.0 983.9 207.9 92.4 46.2 32.3 
0.0 
2637.7 2651.6 2679.3 2739.3 2817.9 2910.2 3002.6 3099.6 3173.6 3233.6 3275.2 3289.0 3284.4 3302.9 3330.6 3363.0 3464.6 3695.6 4046.6 
4402.3 4651.8 4758.0 4725.7 4490.1 3898.8 3007.3 2069.5 1270.3 882.3 692.9 341.8 203.3 120.1 73.9 55.4 37.0 27.7 0.0 
2637.7 2651.6 2656.2 2670.0 2674.7 2660.8 2633.1 2582.3 2499.1 2374.4 2208.1 2000.2 1746.1 1492.1 1251.9 1020.9 803.8 656.0 609.8 
623.6 646.7 656.0 619.0 503.5 369.6 254.1 184.8 147.8 134.0 124.7 106.2 87.8 69.3 50.8 37.0 27.7 23.1 0.0 
2637.7 2637.7 2596.1 2517.6 2411.3 2277.4 2111.1 1894.0 1621.4 1307.3 993.2 725.3 545.1 457.3 429.6 425.0 425.0 420.4 406.5 383.4 351.1 304.9 
258.7 217.1 184.8 157.1 129.3 106.2 97.0 87.8 73.9 60.1 50.8 37.0 32.3 23.1 13.9 0.0 
2637.7 2623.8 2522.2 2328.2 2124.9 1866.3 1538.3 1164.1 836.1 600.5 494.3 452.7 425.0 397.3 369.6 346.5 328.0 318.7 309.5 300.3 281.8 254.1 
221.7 189.4 152.4 129.3 110.9 92.4 83.1 73.9 60.1 46.2 41.6 32.3 23.1 18.5 13.9 0.0 
2637.7 2605.4 2420.6 2157.3 1833.9 1455.1 1039.4 697.5 535.9 489.7 461.9 434.2 397.3 355.7 304.9 263.3 235.6 217.1 217.1 221.7 217.1 207.9 
194.0 161.7 134.0 115.5 97.0 83.1 73.9 69.3 55.4 41.6 37.0 27.7 23.1 18.5 13.9 0.0 
2637.7 2573.0 2328.2 1972.5 1579.8 1113.3 702.2 531.2 494.3 471.2 438.8 401.9 360.3 304.9 258.7 212.5 180.2 161.7 152.4 147.8 147.8 147.8 138.6 
129.3 120.1 106.2 97.0 83.1 73.9 69.3 60.1 50.8 41.6 27.7 18.5 13.9 9.2 0.0 
2637.7 2554.6 2254.3 1843.2 1358.1 873.1 568.2 503.5 480.4 457.3 420.4 378.8 328.0 277.2 226.4 194.0 170.9 152.4 143.2 138.6 129.3 124.7 120.1 
115.5 110.9 101.6 92.4 83.1 78.5 73.9 60.1 50.8 37.0 23.1 18.5 13.9 9.2 0.0 
2637.7 2545.3 2189.6 1736.9 1214.9 753.0 526.6 494.3 475.8 443.5 406.5 360.3 314.1 267.9 221.7 189.4 170.9 152.4 147.8 138.6 134.0 124.7 120.1 
115.5 106.2 97.0 78.5 73.9 69.3 64.7 55.4 41.6 32.3 23.1 13.9 13.9 9.2 0.0 
2637.7 2536.1 2175.8 1713.8 1182.6 679.1 522.0 498.9 471.2 438.8 397.3 355.7 318.7 267.9 231.0 194.0 170.9 157.1 147.8 138.6 134.0 129.3 120.1 
115.5 106.2 87.8 69.3 60.1 55.4 50.8 41.6 32.3 23.1 18.5 13.9 13.9 9.2 0.0 
2637.7 2531.5 2161.9 1718.4 1141.0 692.9 522.0 494.3 471.2 438.8 397.3 355.7 318.7 272.5 231.0 194.0 170.9 157.1 147.8 138.6 134.0 129.3 120.1 
115.5 101.6 83.1 64.7 60.1 55.4 50.8 41.6 32.3 23.1 18.5 13.9 13.9 9.2 0.0 
